HUBBELL CANADA
Image of YDS30LT YDS30LT, Full Tension Splice

YDS30LT, Full Tension Splice

Brand: Burndy

Catalog ID: YDS30LT

Full Tension Splice, 312.8 kcmil 6201, 317 Index.

General

Catalog Number

YDS30LT

Connector Type

Splice

Die Index

317

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICE™

UPC

781810014950

UPC 14 Digit GTIN

00781810014950

Dimensions

Dimension - B Length fraction

7-3/20 in

Dimension - B Length inch

7.15 in

Dimension - L Length Overall mm

366 mm

Dimension - Length Overall inch

14.42 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - AAAC 5005 Size

312.8

Conductor - AAAC 5005 Size Range

312.8 kcmil

Conductor - AAAC 6201 Size

312.8

Conductor - AAAC 6201 Size Range

312.8

Conductor - ACSR Cmpt Size

266.8

Conductor - ACSR Cmpt Size Range

266.8

Conductor - ACSR Str Size

266.8 (26/7) Owl;266.8 (26/7) Partridge

Conductor - ACSR Str Size Range

266.8 (26/7) Owl-266.8 (26/7) Partridge

Conductor - AL Str Size

266.8

Conductor - AL Str Size Range

266.8

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

20

Pallet Quantity

1920