
Brand: Burndy
Catalog ID: YDS326R
Catalog Number
YDS326R
Die Index
253;261
Die Index - Element A
253
Die Index - Element B
261
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810015964
UPC 14 Digit GTIN
00781810015964
Dimension - Aluminum Sleeve Length inch
26.375 in
Dimension - Outside Diameter inch
1.36 in
Dimension - Steel Sleeve Length inch
6.25 in
Conductor - ACSR Str Size
477.0 (24/7) Flicker
Conductor - ACSR Str Size Range
477.0 (24/7) Flicker
Conductor Type
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
10
Pallet Quantity
350