
Brand: Burndy
Catalog ID: YDS331AT
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS331AT
Die Index
317
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-AT
UPC
781810821152
UPC 14 Digit GTIN
00781810821152
Dimension - B Length fraction
6-3/10 in
Dimension - Outside Diameter inch
1.3 in
Conductor - ACSR Str Size
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican kcmil
Conductor - AL Str Size
477 kcmil
Conductor - AL Str Size Range
477 kcmil
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
20
Pallet Quantity
1800