HUBBELL CANADA
Image of YDS34 YDS34, Copper Single Sleeve Full Tension Splice

YDS34, Copper Single Sleeve Full Tension Splice

Brand: Burndy

Catalog ID: YDS34

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 500 kcmil Cu (Hard, Medium, or Soft Drawn), Die Index: 210, Made of copper tubing, Installed with standard tools and dies.

  • Copper Single Sleeve Full Tension Splice
  • Full Rated Breaking Strength of Hard, Medium, or Soft Drawn Solid Copper Conductor

General

Application

For Stranded Copper Conductors

Catalog Number

YDS34

Die Index

210

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

5

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YDS

UPC

781810014677

UPC 14 Digit GTIN

00781810014677

Dimensions

Dimension - B Length fraction

5-3/4 in

Dimension - Outside Diameter inch

1.38 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

5

Logistics

Carton Quantity

5

Pallet Quantity

585