HUBBELL CANADA
Image of YDS361RL YDS361RL, Single Sleeve Aluminum Splice

YDS361RL, Single Sleeve Aluminum Splice

Brand: Burndy

Catalog ID: YDS361RL

Single-sleeve aluminum UNISPLICE designed for full tension aluminum and ASCR applications. Pre-filled with PENETROX joint compound. Electrical and mechanical performance equal to two-piece sleeves.

  • Single-Sleeve aluminum UNISPLICE is designed to splice ACSR as simply as all aluminum
  • Pre-filled with PENETROX Joint Compound and Capped, eliminates strand stripping
  • Installing separate steel sleeve and filling with joint compound ends ACSR joint failure due to faulty positioning of sleeve and lack of joint compound
  • Simplifies hot-line splicing
  • Electrical and mechanical performance is equal to 2-Piece sleeves

General

Application

For All Aluminum Compressed And Compact Conductors

Catalog Number

YDS361RL

Die Index

720;788

EU RoHS Indicator

Yes

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Sub Brand

UNISPLICE

Trade Name

UNISPLICE™

Type

YDS-RL

UPC

781810015995

UPC 14 Digit GTIN

00781810015995

Dimensions

Dimension - B Length fraction

11-27/50 in

Dimension - Outside Diameter inch

1.4 in

Conductor Related

Conductor - AAAC 5005 Size

587.2 (19) kcmil

Conductor - AAAC 5005 Size Range

587.2 (19) kcmil

Conductor - AAAC 6201 Size

587.2 (19) kcmil

Conductor - AAAC 6201 Size Range

587.2 (19) kcmil

Conductor - ACSR Str Size

477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Size Range

477.0 (18/1) Pelican kcmil

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

720