
Brand: Burndy
Catalog ID: YDS36R
Application
For ACSR, Compressed And Compact Conductors
Catalog Number
YDS36R
Die Index
350;261
Die Index - Element A
350
Die Index - Element B
261
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-R Set
UPC
781810015759
UPC 14 Digit GTIN
00781810015759
Dimension - Aluminum Sleeve Length inch
26.375 in
Dimension - Steel Sleeve Length inch
7.875 in
Conductor - ACSR Str Size
477.0 (26/7) Hawk kcmil
Conductor - ACSR Str Size Range
477.0 (26/7) Hawk kcmil
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Pallet Quantity
350