HUBBELL CANADA
Image of YDS375H YDS375H, Full Tension Steel Splice

YDS375H, Full Tension Steel Splice

Brand: Burndy

Catalog ID: YDS375H

Full-tension steel splice designed for galvanized steel guy, messenger and "static:" conductors. ANSI C119.4 Class 1 (Full Tension),Die index:304.

Full-Tension HYSPLICE Sleeve, made of hot-dip galvanized seamless milled steel tubing, lined with silicone carbide particles

General

Application

For HS, EHS, Utilities (UT) Or Siemens-Martin (SM) Galvanized Steel Guy, Messenger, And Static Conductors

Catalog Number

YDS375H

Die Index

304

EU RoHS Indicator

Yes

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YDS-H

UPC

781810016015

UPC 14 Digit GTIN

00781810016015

Dimensions

Dimension - B Length fraction

4-17/81 in

Dimension - Outside Diameter inch

0.75 in

Conductor Related

Conductor - AL Coated Steel Size

3/8 (7) in

Conductor - AL Coated Steel Size Range

3/8 (7) in

Conductor - Galvanized Steel Str Size

3/8 (7) in

Conductor - Galvanized Steel Str Size Range

3/8 (7) in

Conductor - Grade

HS, UT

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

13

Pallet Quantity

1872