HUBBELL CANADA
Image of YDS39 YDS39, Copper, Single Sleeve Full Tension Splice

YDS39, Copper, Single Sleeve Full Tension Splice

Brand: Burndy

Catalog ID: YDS39

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 750 kcmil Cu (Hard, Medium, or Soft Drawn), Die Index: 627, Made of copper tubing, Installed with standard tools and dies.

General

Catalog Number

YDS39

Die Index

627

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

7

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810821121

UPC 14 Digit GTIN

00781810821121

Dimensions

Dimension - B Length fraction

6-1/100in

Dimension - Outside Diameter inch

1.70 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

7

Logistics

Carton Quantity

3

Pallet Quantity

234