
Brand: Burndy
Catalog ID: YDS3K10
Application
For Copperweld Conductors
Catalog Number
YDS3K10
Die Index
403
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
6
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-K
UPC
781810014554
UPC 14 Digit GTIN
00781810014554
Dimension - B Length fraction
20-1/2 in
Dimension - Outside Diameter inch
0.53 in
Conductor - CopperWeld C Solid Size
4 AWG
Conductor - CopperWeld Str Size
3#10
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
6
Carton Quantity
50
Pallet Quantity
5800