
Brand: Burndy
Catalog ID: YDS45R45RS
Catalog Number
YDS45R45RS
Connector Type
Splice
Die Index
320;352
Die Index - Element A
320
Die Index - Element B
352
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810290019
UPC 14 Digit GTIN
00781810290019
Dimension - Aluminum Sleeve Length inch
32.50 in
Dimension - L Length Overall mm
229 mm
Dimension - Length Overall inch
9 in
Dimension - Steel Sleeve Length inch
9 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
795 (54/7) Condor
Conductor - ACSR Str Size Range
795 (54/7) Condor
Conductor - AL Str Size
795.5
Conductor - AL Str Size Range
795.5
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice