
Brand: Burndy
Catalog ID: YDS4CA
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS4CA
Color Code
Orange
Die Index
162
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-A
UPC
781810015377
UPC 14 Digit GTIN
00781810015377
Dimension - Inside Diameter inch
0.24 in
Dimension - Outside Diameter inch
0.4 in
Conductor - AAAC 5005 Size
48.69 (7) kcmil
Conductor - AAAC 5005 Size Range
48.69 (7) kcmil
Conductor - AAAC 6201 Size
48.69 (7) kcmil
Conductor - AAAC 6201 Size Range
48.69 (7) kcmil
Conductor - ACAR Str Size
4 (7) AWG
Conductor - ACAR Str Size Range
4 (7) AWG
Conductor - ACSR Cmpt Size
4 AWG
Conductor - ACSR Cmpt Size Range
4 AWG
Conductor - AL Str Size
4 AWG
Conductor - AL Str Size Range
4 AWG
Conductor Type
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600