HUBBELL CANADA
Image of YDS500H YDS500H, Full Tension Steel Splice

YDS500H, Full Tension Steel Splice

Brand: Burndy

Catalog ID: YDS500H

Full-tension steel splice designed for galvanized steel guy, messenger and "static:" conductors. ANSI C119.4 Class 1 (Full Tension),Die index:293.

General

Catalog Number

YDS500H

Die Index

293

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810016039

UPC 14 Digit GTIN

00781810016039

Dimensions

Dimension - B Length fraction

4-22/31 in

Dimension - Outside Diameter inch

0.97 in

Conductor Related

Conductor - AL Coated Steel Size

1/2 (7) in

Conductor - AL Coated Steel Size Range

1/2 (7) in

Conductor - Galvanized Steel Str Size

1/2 (19) in

Conductor - Galvanized Steel Str Size Range

1/2 (19) in

Conductor - Grade

HS

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Pallet Quantity

1344