HUBBELL CANADA
Image of YDS6CA YDS6CA, Aluminum Full Tension Splice, Staked Cable Stop

YDS6CA, Aluminum Full Tension Splice, Staked Cable Stop

Brand: Burndy

Catalog ID: YDS6CA

Full tension aluminum splice with staked in cable stop. ANSI C199.4 Class 1 (Full Tension),Die Index:161,3 L.

General

Catalog Number

YDS6CA

Die Index

161

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810015391

UPC 14 Digit GTIN

00781810015391

Dimensions

Dimension - Inside Diameter inch

0.2 in

Dimension - Outside Diameter inch

0.32 in

Conductor Related

Conductor - ACSR Cmpt Size

6 AWG

Conductor - ACSR Cmpt Size Range

6 AWG

Conductor - AL Str Size

6 AWG

Conductor - AL Str Size Range

6 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

46400