HUBBELL CANADA
Image of YDS6RLS20CG1 YDS6RLS20CG1, Aluminum, Single Sleeve Full Tension Splice

YDS6RLS20CG1, Aluminum, Single Sleeve Full Tension Splice

Brand: Burndy

Catalog ID: YDS6RLS20CG1

Single sleeve aluminum UNISPLICE; Full tension aluminum and ACSR applications; prefilled with PENETROX joint compound.

General

Catalog Number

YDS6RLS20CG1

Die Index

165

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICE™

UPC

621945068759

UPC 14 Digit GTIN

00621945068759

Dimensions

Dimension - B Length fraction

5-22/25 in

Dimension - Inside Diameter inch

0.28 in

Dimension - Outside Diameter inch

0.65 in

Conductor Related

Conductor - ACSR Str Size

6 (6/1) Turkey AWG

Conductor - ACSR Str Size Range

6 (6/1) Turkey AWG

Conductor - AL Str Size

6 AWG

Conductor - AL Str Size Range

6 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

2016