
Brand: Burndy
Catalog ID: YDS6WA
Catalog Number
YDS6WA
Die Index
161
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810015414
UPC 14 Digit GTIN
00781810015414
Dimension - B Length fraction
1-2/5 in
Dimension - Inside Diameter inch
0.18 in
Dimension - Outside Diameter inch
0.33 in
Conductor - ACSR Cmpt Size
6 AWG
Conductor - ACSR Cmpt Size Range
6 AWG
Conductor - AL Str Size
6 AWG
Conductor - AL Str Size Range
6 AWG
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600