HUBBELL CANADA
Image of YDS78 YDS78, Copper Full Tension Splice

YDS78, Copper Full Tension Splice

Brand: Burndy

Catalog ID: YDS78

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 4/0 Cu Sol (Hard, Medium, or Soft Drawn), Die Index: 168, Made of copper tubing, Installed with standard tools and dies.

General

Catalog Number

YDS78

Die Index

168

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

3

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810014707

UPC 14 Digit GTIN

00781810014707

Dimensions

Dimension - Outside Diameter inch

0.86 in

Conductor Related

Conductor - Copper Solid Size

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

25

Pallet Quantity

1500