HUBBELL CANADA
Image of YDS7M6T YDS7M6T, Full Tension Sleeve for Alumoweld

YDS7M6T, Full Tension Sleeve for Alumoweld

Brand: Burndy

Catalog ID: YDS7M6T

Full Tension Sleeve for Alumoweld, 7 #6 AWG, 679 or 726 Index.

General

Catalog Number

YDS7M6T

Die Index

679;726

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810015476

UPC 14 Digit GTIN

00781810015476

Dimensions

Dimension - B Length fraction

7-13/25 in

Dimension - Outside Diameter inch

1.07 in

Conductor Related

Conductor - Alumoweld Size

7#6

Conductor - AWAC Size

1;1/0;2/0

Conductor Type

AWAC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

1600