
Brand: Burndy
Catalog ID: YDS7M9T
Application
For Alumoweld Transmission Lines, Sleeve Is High Strength Aluminum Alloy For Optimum Corrosion Resistance
Catalog Number
YDS7M9T
Die Index
677
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Sub Brand
FULL TENSION SLEEVE, HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-M-T
UPC
781810015438
UPC 14 Digit GTIN
00781810015438
Dimension - B Length fraction
5-7/50 in
Dimension - Outside Diameter inch
0.8 in
Conductor - Alumoweld Size
7#9;3#6
Conductor - Alumoweld Size Range
7#9;3#6
Conductor - AWAC Size
2
EU RoHS Indicator
Yes
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
20
Pallet Quantity
3360