
Brand: Burndy
Catalog ID: YDS8WG1
Application
For Solid Copper Conductors
Catalog Number
YDS8WG1
Die Index
161
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-W
UPC
781810014615
UPC 14 Digit GTIN
00781810014615
Dimension - Outside Diameter inch
0.31 in
Conductor - Copper Solid Size
8 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
1
Carton Quantity
100
Pallet Quantity
57600