HUBBELL CANADA
Image of YDSR4RL YDSR4RL, Aluminum Extra Long Replacement Splice

YDSR4RL, Aluminum Extra Long Replacement Splice

Brand: Burndy

Catalog ID: YDSR4RL

Extra long replacement splice designed to facilitate the permanent replacement of an existing line splice. Eliminates need for two splices and extra conductor.

General

Catalog Number

YDSR4RL

Die Index

BG;687;243

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICE™

UPC

781810503171

UPC 14 Digit GTIN

00781810503171

Dimensions

Dimension - Outside Diameter inch

.67 in

Conductor Related

Conductor - AAAC 5005 Size

4 AWG

Conductor - AAAC 6201 Size

4 AWG

Conductor - ACSR Str Size

4 AWG

Conductor - AL Str Size

4 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25