
Brand: Burndy
Catalog ID: YE1WAG1
Catalog Number
YE1WAG1
Color Code
Red
Die Index
K-5/8-1;243;BG
Material
Aluminum
Prefilled Oxide Inhibitor
N
Trade Name
HYPLUG™
UPC
781810130957
UPC 14 Digit GTIN
00781810130957
Dimension - Outside Diameter inch
0.65 in
Dimension - P inch
6.00 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
1 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
6000