
Brand: Burndy
Catalog ID: YE26LH88
Application
Wire Termination
Catalog Number
YE26LH88
Die Index
241
Feature - Barrel Style
Shrouded
Finish Type
Insulation
Material
COPPER
Temperature Rating
194
Trade Name
HYSEALPLUG™
Type
Shrouded Pin Terminals
UPC
781810023372
UPC 14 Digit GTIN
00781810023372
Dimension - B Length fraction
2-1/2 in
Dimension - Inside Diameter inch
0.73 in
Dimension - Length BB inch
1.00 in
Dimension - P inch
8.06 in
Voltage - Maximum
35000
Conductor - Copper Str Compact Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Carton Quantity
25
Pallet Quantity
4200