Brand: Burndy
Catalog ID: YE26R60
Application
For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor
Catalog Number
YE26R60
Color Code
Gray
Die Index
249;840;11A
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Sub Brand
HYPLUG
Trade Name
HYPLUG™
Type
YE-R
UPC
781810154205
UPC 14 Digit GTIN
00781810154205
Dimension - L Length Overall mm
241 mm
Dimension - Length Overall inch
9.50 in
Dimension - P inch
6 in
Conductor - ACSR Str Size
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size Range
2/0 (6/1) Quail AWG
Conductor - AL Str Size
2/0 AWG
Conductor - AL Str Size Range
2/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
4200