HUBBELL CANADA
Image of YE2R60 YE2R60, Aluminum Terminal Plug

YE2R60, Aluminum Terminal Plug

Brand: Burndy

Catalog ID: YE2R60

Al Terminal plug, #4 #2 #3 AWG 7,1,7 str, 8.12"L, ,Orange.

  • Aluminum HYPLUG with tin-plated copper plug for terminating aluminum or ACSR cable at cut-out, transformer and arrestor
  • Plug may be bent to desired angle for easier insertion
  • Terminals are Pre-Filled with PENETROX A-13 Joint Compound and sealed with color

General

Application

For Terminating Aluminum Or ACSR Cable At Cut-Out, Transformer And Arrestor

Catalog Number

YE2R60

EU RoHS Indicator

Yes

Material

Aluminum

Prefilled Oxide Inhibitor

N

Sub Brand

HYPLUG

Trade Name

HYPLUG™

Type

YE-R

UPC

781810085622

UPC 14 Digit GTIN

00781810085622

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

12000