HUBBELL CANADA
Image of YE30R60 YE30R60, Aluminum Terminal Plug

YE30R60, Aluminum Terminal Plug

Brand: Burndy

Catalog ID: YE30R60

Aluminium Hyplug Connector, 266.8-336.4 kcmil Al, 266.8 kcmil ACSR, 10.66 IN L.

General

Catalog Number

YE30R60

Color Code

Blue

Die Index

317;705;K-1-1/8-1

Material

Aluminum

Prefilled Oxide Inhibitor

N

Trade Name

HYPLUG™

UPC

781810154359

UPC 14 Digit GTIN

00781810154359

Dimensions

Dimension - P inch

6 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing kcmil-266.8 (26/7) Owl kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Pallet Quantity

2100