
Brand: Burndy
Catalog ID: YE34LH120
Application
Wire Termination
Catalog Number
YE34LH120
Die Index
20
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Finish Type
Insulation
Material
COPPER
Sub Brand
HYPLUG
Temperature Rating
194
Trade Name
HYSEALPLUG™
Type
Shrouded Pin Terminals
UPC
781810023426
UPC 14 Digit GTIN
00781810023426
Dimension - B Length fraction
3-3/4 in
Dimension - Inside Diameter inch
1.88 in
Dimension - Length BB inch
1.50 in
Dimension - P inch
8.06 in
Voltage - Maximum
35000
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Carton Quantity
20
Pallet Quantity
1800