
Brand: Burndy
Catalog ID: YE4R25
Application
For Aluminium and ACSR
Catalog Number
YE4R25
Color Code
Orange
Die Index
K-5/8-1;243;BG;8A
EU RoHS Indicator
Yes
Material
Aluminum
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Sub Brand
HYPLUG,PIN TERMINALS
Trade Name
HYPLUG™
Type
YE-R
UPC
781810154052
UPC 14 Digit GTIN
00781810154052
Dimension - L Length Overall mm
117 mm
Dimension - Length Overall inch
4.62 in
Dimension - Outside Diameter inch
0.65 in
Dimension - P inch
2.50 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Size
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size
4 AWG;3 AWG
Conductor - AL Str Size Range
4 AWG-3 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
24000