


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLI35143R15Y
InREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.
Application
Industrial
Cable Length
35 Ft
Cable Type
#14/3 SJO
Catalog Number
HBLI35143R15Y
Series
inREACH® Series
Style
Two Outlets
Type
Reel With Duplex Receptacle(s)
UPC
783585585215
Cable Length
35 Ft
Weight
30 lb
Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Cable Type
#14/3 SJO
Number Of Wires
3-Wire
Industry Standard(s)
cULus Listed