HUBBELL CANADA
Image of YF2206IDL YF2206IDL, Covered Ferrule For 22 AWG

YF2206IDL, Covered Ferrule For 22 AWG

Brand: Burndy

Catalog ID: YF2206IDL

Covered Ferrule For 22 AWG.

YF2206IDL.

  • Made of electrolytic copper, tin plated
  • Smooth funnel entry to make wire insertion easier
  • Secure contacting even after multiple reconnecctions
  • Long-term contact resistance
  • No fraying of strands
  • No breakage of wire strands when wire is bent, under stress, or in vibration environment
  • UL listed per UL486F requirements
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF2206IDL

EU RoHS Indicator

Yes

Insulation

Material

Copper

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945622111

Dimensions

Dimension - D inch

0.05 in

Dimension - D1 inch

0.04 in

Dimension - D2 inch

0.10 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

22 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500