HUBBELL CANADA
Image of YF25040UIL YF25040UIL, Bare Ferrule For 250 kcmil

YF25040UIL, Bare Ferrule For 250 kcmil

Brand: Burndy

Catalog ID: YF25040UIL

Bare Ferrule For 250 kcmil.

YF25040UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF25040UIL

EU RoHS Indicator

Yes

Insulation

Material

Copper

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945623491

Dimensions

Dimension - D inch

0.81 in

Dimension - D1 inch

0.77 in

Dimension - D2 inch

0.91 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

250 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600