HUBBELL CANADA
Image of YF35032UIL YF35032UIL - Old Version, Bare Ferrule For 350 kcmil
Discontinued

YF35032UIL - Old Version, Bare Ferrule For 350 kcmil

Brand: Burndy

Catalog ID: YF35032UIL

Bare Ferrule For 350 kcmil.

YF35032UIL.

  • Made of electrolytic copper, tin plated
  • Seamless barrels
  • Smooth funnel entry to make wire insertion easier
  • RoHS Compliant

General

Application

For Use On Copper Conductor

Catalog Number

YF35032UIL

EU RoHS Indicator

Yes

Insulation

Material

Copper

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945623507

Dimensions

Dimension - D inch

0.84 in

Dimension - D1 inch

0.80 in

Dimension - D2 inch

0.94 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

350 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600