HUBBELL CANADA
Image of YGA6C2N YGA6C2N Compression Grounding Lug, #6 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YGA6C2N Compression Grounding Lug, #6 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YGA6C2N

HYLUG™ Copper Compression Terminal for Grounding; 2-Hole; 1/2" Stud; 1-3/4" Spacing; Long Barrel; Accommodates: #6 AWG.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

HYLUG ground terminal specially designed for grounding applications

Catalog Number

YGA6C2N

Color Code

Blue

Construction Material - Main

Die Index

7;374

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Physical Attribute - Number of Crimps Required

2

Trade Name

HYLUG™

Type

YGA-2N

UPC

781810091739

UPC 14 Digit GTIN

00781810091739

Dimensions

Dimension - B Length fraction

1 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size inch

0.50 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Width fraction

2/5 in

Dimension - Width inch

0.41 in

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Size Range

6 Sol / 6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

100

Pallet Quantity

24000