HUBBELL CANADA
YGF292N Grounding Plate, #2 AWG-250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YGF292N YGF292N Grounding Plate, #2 AWG-250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YGF292N Grounding Plate, #2 AWG-250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YGF292N

Compression Grounding Plate; Copper; 2-Hole; Accommodates: #2 AWG - 250 kcmil; 1/2" Stud; 1-3/4" Stud Hole Spacing

  • Compression Grounding Plate designed for the rigors of concrete construction
  • Made of high strength, high-conductivity cast copper alloy body
  • Plate comes with a tapped hole on the underside for ease of positioning prior to pouring concrete
  • UL467 Listed, Acceptable for direct burial in earth or concrete
  • Prefilled with oxide inhibiting compound and strip sealed

General

Application

Used to position the grounding plate on a threaded rod prior to placement of the concrete.

Catalog Number

YGF292N

Die Index

997

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Tapped Holes

2

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

GROUNDING PLATE

Trade Name

HYGROUND®

Type

YGF

UPC

781810220504

UPC 14 Digit GTIN

00781810220504

Dimensions

Dimension - D inch

3.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

3-31/50 in

Dimension - Height inch

3.62 in

Dimension - Height mm

91.9 mm

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.78 in

Dimension - Pad Width inch

2.00 in

Dimension - Thread Size

3/8 -16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

2 AWG-250 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

NEMA Size Holes

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Tapped Holes

2

Logistics

Carton Quantity

2

Pallet Quantity

720