HUBBELL CANADA
Image of YGHA28NTN YGHA28NTN Compression Grounding Lug, 4/0 AWG Cu, 1-Hole, 1/2" Stud, Tin Plated

YGHA28NTN Compression Grounding Lug, 4/0 AWG Cu, 1-Hole, 1/2" Stud, Tin Plated

Brand: Burndy

Catalog ID: YGHA28NTN

Tin Plated Heavy Duty Irreversible Compression Terminals.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHA28NTN

Die Index

17

Material

Copper

Physical Attribute - Number of Crimps Required

2

Trade Name

HYLUG™

Type

Terminals

UPC

781810234860

UPC 14 Digit GTIN

00781810234860

Dimensions

Dimension - B Length fraction

1-9/50 in

Dimension - D inch

1.27 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.89 in

Dimension - Pad Width inch

1.22 in

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size Range

4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Standards - Industry Standards Met

UL467;UL468A-468B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

5760