HUBBELL CANADA
Image of YGHA292NTN YGHA292NTN Compression Grounding Lug, 250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

YGHA292NTN Compression Grounding Lug, 250 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand: Burndy

Catalog ID: YGHA292NTN

Tin Plated Heavy Duty Irreversible Compression Terminals.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHA292NTN

Die Index

18

Material

Copper

Physical Attribute - Number of Crimps Required

2

Trade Name

HYLUG™

Type

Terminals

UPC

781810451687

UPC 14 Digit GTIN

00781810451687

Dimensions

Dimension - B Length fraction

1-9/50 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

1.28 in

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size Range

250 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

1920