HUBBELL CANADA
Image of YGHA31N YGHA31N Compression Grounding Lug, 350 kcmil Cu, 1-Hole, 1/2" Stud

YGHA31N Compression Grounding Lug, 350 kcmil Cu, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YGHA31N

HYLUG™ Copper Compression Terminal for Grounding; Heavy Duty; 1-Hole.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHA31N

Die Index

20

Material

Copper

Physical Attribute - Number of Crimps Required

2

Trade Name

HYLUG™

Type

Terminals

UPC

781810209936

UPC 14 Digit GTIN

00781810209936

Dimensions

Dimension - B Length fraction

1-9/50 in

Dimension - D inch

1.27 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.17 in

Dimension - Pad Width inch

1.62 in

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size Range

350 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

2900