HUBBELL CANADA
Image of YGHA342NTN YGHA342NTN Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

YGHA342NTN Compression Grounding Lug, 500 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Tin Plated

Brand: Burndy

Catalog ID: YGHA342NTN

Tin Plated Heavy Duty Irreversible Compression Terminals.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHA342NTN

Die Index

22

Material

Copper

Physical Attribute - Number of Crimps Required

3

Trade Name

HYLUG™

Type

Terminals

UPC

781810185940

UPC 14 Digit GTIN

00781810185940

Dimensions

Dimension - B Length fraction

1-12/25 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.72 in

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size Range

500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

6

Pallet Quantity

1764