
Brand: Burndy
Catalog ID: YGHC34C34
Application
For Direct Burial Cables
Catalog Number
YGHC34C34
Connector Type
Tap
Die Index
1011
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
3
Plated
N
Plating Type
Unplated
Sub Brand
HYGROUND, HYTAP
Trade Name
HYTAP™
Type
Taps
UPC
781810221082
UPC 14 Digit GTIN
00781810221082
Dimension - B Length inch
1.10 in
Dimension - Height fraction
2-81/89 in
Dimension - Height inch
2.91 in
Dimension - Height mm
73.9 mm
Dimension - L Length Overall mm
28 mm
Dimension - Length Overall inch
1.10 in
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Str Run
300;350;400;450;500
Conductor - Copper Str Run Range
300-500
Conductor - Copper Str Tap
300;350;400;450;500
Conductor - Copper Str Tap Range
300-500
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
3
Carton Quantity
20
Pallet Quantity
2960