HUBBELL CANADA
Image of YGHHC26C26 YGHHC26C26 Compression Grounding C-TAP Connector

YGHHC26C26 Compression Grounding C-TAP Connector

Brand: Burndy

Catalog ID: YGHHC26C26

HYTAP™ Connector, Compression Ground, Cable Range: 1 STR - 2/0 STR (RUN), 1 STR - 2/0 STR (TAP), Height: 1.54 in, Length: 0.75 in, Z: 1.88 in

  • Double Figure C Connector, C-Shaped opening permits two continuous parallel cables into conductor groove
  • Qualified to IEEE-837 2014
  • Prefilled with PENETROX compound and strip sealed

General

Application

Cable to Cable or Cable to Ground Rod Applications

Catalog Number

YGHHC26C26

Connector Type

Tap

Construction Material - Main

Copper

Die Index

O

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Plated

N

Trade Name

HYTAP™

Type

Taps

UPC

621945456228

UPC 14 Digit GTIN

00621945456228

Dimensions

Dimension - Height inch

1.54

Dimension - Height mm

0 mm

Dimension - Width inch

1.88

Height

1.54 in

Width

1.88 in

Conductor Related

Conductor - Copper Str Run Range

1 Stranded - 2/0 Stranded

Conductor - Copper Str Tap Range

1 Stranded - 2/0 Stranded

Conductor - Rod Run Range

3/8" Rod

Conductor - Rod Size Range

3/8" Rod

Conductor - Rod Tap Range

3/8" Rod

Certifications And Compliance

Certification - CSA Approved

[Delete]

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL 467
  • IEEE 837
  • IEEE 837 2014 Qualified
  • UL 486A-486B

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified;UL 486A-486B

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Tap

Logistics

Carton Quantity

30

Pallet Quantity

7200