HUBBELL CANADA
Image of YGHP58C2W2TN YGHP58C2W2TN Figure 6 Compression Grounding Connector, 1/2"-5/8" Rod Run, #6-#2 Sol Tap, Tin Plated

YGHP58C2W2TN Figure 6 Compression Grounding Connector, 1/2"-5/8" Rod Run, #6-#2 Sol Tap, Tin Plated

OR

Brand: Burndy

Catalog ID: YGHP58C2W2TN

Compression Ground Tap Connector.

  • Tap A accepts a continuous run on tap conductor
  • Tap B accepts a tap conductor only
  • One connector style can be used for many applications reducing number of connectors needed in inventory
  • High conductivity wrought copper extrusion, idential material to the conductor, minimizes resistance and voltage drop
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHP58C2W2TN

Die Index

997

Material

Copper

Type

Taps

UPC

781810058213

Dimensions

Dimension - Ground Rod Size

1/2 in - 5/8 in

Dimension - Width inch

0.75 in

Dimension - Width mm

19.1 mm

Conductor Related

Conductor - Copper Solid Tap Range

#6 - #2 Solid

Conductor - Rod Tap Range

1/2" to 5/8"

Conductor Range

#6 AWG (Sol) - #2 AWG (Sol)

Certifications And Compliance

Industry Standard(s)

  • UL467
  • IEEE 837
  • IEEE 837 2014 Qualified

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

8700