HUBBELL CANADA
Image of YGHR29C12 YGHR29C12 Figure 8 Compression Ground Rod Connector

YGHR29C12 Figure 8 Compression Ground Rod Connector

Brand: Burndy

Catalog ID: YGHR29C12

HYTAIL™ Ground Rod Figure 8 Compression Tap Connector.

  • High torque strength ground rod connector accepts a wide range of copper conductors to ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHR29C12

Die Index

998;1012

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Precrimp Die

UPRECRIMP12

Prefilled Oxide Inhibitor

Y

Trade Name

HYTAIL™

Type

Taps

UPC

781810220733

UPC 14 Digit GTIN

00781810220733

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - Ground Rod Size

1/2

Dimension - Height fraction

1-47/50 in

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Conductor Related

Conductor - Copper Str Size Range

4/0 AWG - 250 kcmil

Conductor - Rod Size

1/2 in

Conductor - Rod Size Range

1/2 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Pallet Quantity

5800