HUBBELL CANADA
Image of YGHR29C34TN YGHR29C34TN Figure 8 Compression Ground Rod Connector

YGHR29C34TN Figure 8 Compression Ground Rod Connector

OR

Brand: Burndy

Catalog ID: YGHR29C34TN

HYTAIL™ Ground Rod Figure 8 Compression Tap Connector.

  • High torque strength ground rod connector accepts a wide range of copper conductors to ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHR29C34TN

Die Index

998;1012

Material

Copper

Physical Attribute - Number of Crimps Required

1

Trade Name

HYTAIL™

Type

Taps

UPC

781810329559

UPC 14 Digit GTIN

00781810329559

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - Ground Rod Size

3/4

Dimension - Height fraction

2-15/79 in

Dimension - Height inch

2.19 in

Dimension - Height mm

55.6 mm

Conductor Related

Conductor - Copper Str Size Range

4/0 AWG - 250 kcmil

Conductor - Rod Size

3/4 in

Conductor - Rod Size Range

3/4 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

20

Pallet Quantity

4440