HUBBELL CANADA
Image of YGHR4C34TN YGHR4C34TN Figure 8 Compression Ground Rod Connector

YGHR4C34TN Figure 8 Compression Ground Rod Connector

Brand: Burndy

Catalog ID: YGHR4C34TN

HYTAIL™ Ground Rod Figure 8 Compression Tap Connector.

  • High torque strength ground rod connector accepts a wide range of copper conductors to ground rod
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGHR4C34TN

Material

Copper

Trade Name

HYTAIL™

Type

Taps

UPC

621945069503

UPC 14 Digit GTIN

00621945069503

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Pallet Quantity

2960