HUBBELL CANADA
Image of YGHS25 YGHS25 Compression Grounding Splice, 1/0 AWG Cu

YGHS25 Compression Grounding Splice, 1/0 AWG Cu

Brand: Burndy

Catalog ID: YGHS25

HYGROUND® Grounding Irreversible Compression Splice; Heavy Duty; Accommodates: 1/0 AWG; 1.89" Length.

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGHS25

Die Index

14

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

1

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splices

UPC

781810220597

UPC 14 Digit GTIN

00781810220597

Dimensions

Dimension - B Length fraction

5/6 in

Dimension - Outside Diameter inch

0.63 in

Conductor Related

Conductor - Copper Str Size Range

1/0 AWG

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

10

Pallet Quantity

9600