HUBBELL CANADA
Image of YGHS28 YGHS28 Compression Grounding Splice, 4/0 AWG Cu

YGHS28 Compression Grounding Splice, 4/0 AWG Cu

Brand: Burndy

Catalog ID: YGHS28

HYGROUND® Grounding Irreversible Compression Splice; Heavy Duty; Accommodates: 4/0 AWG; 2.59" Length

  • Irreversible compression ground splices specifically designed for grounding applications
  • Each conductor element has an inspection probe hole and a center stop to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete

Catalog Number

YGHS28

Die Index

17

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splices

UPC

781810220474

UPC 14 Digit GTIN

00781810220474

Dimensions

Dimension - B Length fraction

1-1/6 in

Dimension - Outside Diameter inch

0.89 in

Conductor Related

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

UL467;UL 486A-486B;IEEE 837

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

10

Pallet Quantity

5760