HUBBELL CANADA
Image of YGIBGAUGE1 YGIBGAUGE1 YGIB Wire Mike

YGIBGAUGE1 YGIB Wire Mike

Brand: Burndy

Catalog ID: YGIBGAUGE1

GROUNDLINK™ Connector for Structural Steel Angled or Parallel Beam; 6" Length; 4" Width.

General

Catalog Number

YGIBGAUGE1

Material

Copper

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810098356

UPC 14 Digit GTIN

00781810098356

Conductor Related

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

  • UL 486A-486B
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

11600