
Brand: Burndy
Catalog ID: YGIBS283382N
Application
For Direct Burial Cables
Catalog Number
YGIBS283382N
EU RoHS Indicator
Yes
I Beam Style
Standard Beam (Flange Angled)
Material
Copper
Sub Brand
HYGROUND, GROUNDLINK
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039281
UPC 14 Digit GTIN
00781810039281
Dimension - B Length fraction
3 in
Dimension - Height fraction
1-10/77 in
Dimension - Height inch
1.13 in
Dimension - Height mm
28.7 mm
Dimension - I Beam Thickness inch
0.250" - 0.338"
Dimension - I Beam Thickness Range inch
0.250;0.275;0.300;0.312
Conductor - Copper Str Size Range
2 AWG-4/0 AWG
Conductor Type
CU C Str-Size
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
6
Pallet Quantity
1782