HUBBELL CANADA
Image of YGIBS286132N YGIBS286132N Structural Steel Compression Grounding Connector

YGIBS286132N Structural Steel Compression Grounding Connector

Brand: Burndy

Catalog ID: YGIBS286132N

GROUNDLINK™ Connector for Structural Steel Angled or Parallel Beam; Accommodates: #2 - 4/0 AWG; 3" Length.

  • Irreversible compression ground connector allowing attachment to a structural steel standard (Angled) or wide flange (Parallel) beam
  • Made of high conductivity wrought copper and prefilled with PENETROX™ E compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGIBS286132N

EU RoHS Indicator

Yes

I Beam Style

Standard Beam (Flange Angled)

Material

Copper

Physical Attribute - Number of Tapped Holes

2

Sub Brand

HYGROUND, GROUNDLINK

Trade Name

GROUNDLINK™

Type

Taps

UPC

781810039328

UPC 14 Digit GTIN

00781810039328

Dimensions

Dimension - B Length fraction

3 in

Dimension - Height mm

0 mm

Dimension - I Beam Thickness inch

0.550" - 0.613"

Dimension - I Beam Thickness Range inch

0.501;0.525;0.550;0.562

Conductor Related

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Tapped Holes

2

Logistics

Carton Quantity

6

Pallet Quantity

1782