
Brand: Burndy
Catalog ID: YGIBS343382N
Catalog Number
YGIBS343382N
I Beam Style
Standard Beam (Flange Angled)
Material
Copper
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039298
UPC 14 Digit GTIN
00781810039298
Dimension - B Length fraction
6 in
Dimension - Height mm
0 mm
Dimension - I Beam Thickness inch
0.250" -0.338"
Dimension - I Beam Thickness Range inch
0.250;0.275;0.300;0.312
Conductor - Copper Str Size Range
250 kcmil-500 kcmil
Conductor Type
CU C Str-Size
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
6
Pallet Quantity
696