
Brand: Burndy
Catalog ID: YGIBS346132N
Catalog Number
YGIBS346132N
Connector Type
Tap
I Beam Style
Standard Beam (Flange Angled)
Material
Copper
Physical Attribute - Number of Tapped Holes
2
Plated
N
Plating Type
Unplated
Trade Name
GROUNDLINK™
Type
Taps
UPC
781810039335
UPC 14 Digit GTIN
00781810039335
Dimension - B Length fraction
6 in
Dimension - B Length inch
6.00 in
Dimension - Height mm
0 mm
Dimension - I Beam Thickness inch
.550" - .613"
Dimension - I Beam Thickness Range inch
0.501;0.525;0.550;0.562
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6.00 in
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Str Size
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
250 kcmil-500 kcmil
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Tapped Holes
2
Carton Quantity
6
Pallet Quantity
1044